Blood Pressure Sensor Application Declarations.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | APP_DEFAULT_VAL (0) |
APP_DEFAULT_VAL default value for data in application. More... | |
#define | BLOOD_PRESSURE_MMT_STATUS_FLAG_MASK (0x1 << 4) |
#define | BLOOD_PRESSURE_PULSE_FLAG_MASK (0x1 << 2) |
#define | BLOOD_PRESSURE_TIME_FLAG_MASK (0x1 << 1) |
#define | BLOOD_PRESSURE_UNITS_FLAG_MASK (0x1 << 0) |
Mask for flags field in the blp measurement value. More... | |
#define | BLOOD_PRESSURE_USERID_FLAG_MASK (0x1 << 3) |
#define | BLP_DATA_LEN (19) |
BLP_DATA_LEN the blp measurment characteristic data length. More... | |
#define | DAY_MAX (31) |
#define | DIASTOLIC_KPA (4) |
#define | DIASTOLIC_MAX_KPA (11) |
#define | DIASTOLIC_MAX_MMHG (90) |
#define | DIASTOLIC_MIN_KPA (7) |
#define | DIASTOLIC_MIN_MMHG (60) |
#define | DIASTOLIC_MMHG (1) |
#define | HOUR_MAX (23) |
#define | INDICATION_TIMER_VAL (10) |
Indication timer the time taken to send an indication. More... | |
#define | INTERIM_SYS_KPA (8) |
#define | INTERIM_SYS_MMHG (7) |
#define | MAP_KPA (5) |
#define | MAP_MAX_KPA (12) |
#define | MAP_MAX_MMHG (100) |
#define | MAP_MIN_KPA (8) |
#define | MAP_MIN_MMHG (70) |
#define | MAP_MMHG (2) |
#define | MINUTE_MAX (59) |
#define | MONTH_MAX (12) |
#define | PULSE_RATE (6) |
#define | PULSE_RATE_MAX (120) |
#define | PULSE_RATE_MIN (60) |
#define | SECOND_MAX (59) |
Default Time stamp Values. More... | |
#define | SYSTOLIC_KPA (3) |
#define | SYSTOLIC_MAX_KPA (17) |
#define | SYSTOLIC_MAX_MMHG (130) |
#define | SYSTOLIC_MIN_KPA (10) |
#define | SYSTOLIC_MIN_MMHG (80) |
min and max fields for blp mm in both mmhg and kpa More... | |
#define | SYSTOLIC_MMHG (0) |
Blood pressure parameters. More... | |
#define | TIMER_INTERVAL (1) |
Timer Interval which is 1 second. More... | |
#define | USERID_1 (1) |
#define | USERID_2 (2) |
#define | YEAR_MAX (9999) |
Functions | |
static at_ble_status_t | app_connected_state_handler (void *params) |
app_connected_state ble manger notifies the application about state More... | |
static at_ble_status_t | app_disconnected_state_handler (void *param) |
app_connected_state ble manger notifies the application about state More... | |
static at_ble_status_t | app_indication_confirmation_handler (void *params) |
app_indication_confirmation_handler called by ble manager to give the status of notification sent More... | |
static at_ble_status_t | app_notification_confirmation_handler (void *params) |
app_notification_confirmation_handler called by ble manager to give the status of notification sent More... | |
#define APP_DEFAULT_VAL (0) |
APP_DEFAULT_VAL default value for data in application.
Referenced by app_disconnected_state_handler().
#define BLOOD_PRESSURE_MMT_STATUS_FLAG_MASK (0x1 << 4) |
Referenced by blp_char_indication().
#define BLOOD_PRESSURE_PULSE_FLAG_MASK (0x1 << 2) |
Referenced by app_indication_handler(), and blp_char_indication().
#define BLOOD_PRESSURE_TIME_FLAG_MASK (0x1 << 1) |
Referenced by blp_char_indication().
#define BLOOD_PRESSURE_UNITS_FLAG_MASK (0x1 << 0) |
Mask for flags field in the blp measurement value.
Referenced by blp_char_indication(), and blp_char_notification().
#define BLOOD_PRESSURE_USERID_FLAG_MASK (0x1 << 3) |
Referenced by blp_char_indication(), and blp_char_notification().
#define BLP_DATA_LEN (19) |
BLP_DATA_LEN the blp measurment characteristic data length.
Referenced by app_indication_handler(), blp_char_indication(), and blp_char_notification().
#define DAY_MAX (31) |
Referenced by update_time_stamp().
#define DIASTOLIC_KPA (4) |
Referenced by blp_char_indication(), and blp_value_update().
#define DIASTOLIC_MAX_KPA (11) |
Referenced by blp_value_update().
#define DIASTOLIC_MAX_MMHG (90) |
Referenced by blp_value_update().
#define DIASTOLIC_MIN_KPA (7) |
Referenced by app_disconnected_state_handler(), and blp_value_update().
#define DIASTOLIC_MIN_MMHG (60) |
Referenced by app_disconnected_state_handler(), and blp_value_update().
#define DIASTOLIC_MMHG (1) |
Referenced by blp_char_indication(), and blp_value_update().
#define HOUR_MAX (23) |
Referenced by update_time_stamp().
#define INDICATION_TIMER_VAL (10) |
Indication timer the time taken to send an indication.
Referenced by app_notification_handler(), and update_blp_sensor_value().
#define INTERIM_SYS_KPA (8) |
Referenced by blp_char_notification(), and blp_value_update().
#define INTERIM_SYS_MMHG (7) |
Referenced by blp_char_notification(), and blp_value_update().
#define MAP_KPA (5) |
Referenced by blp_char_indication(), and blp_value_update().
#define MAP_MAX_KPA (12) |
Referenced by blp_value_update().
#define MAP_MAX_MMHG (100) |
Referenced by blp_value_update().
#define MAP_MIN_KPA (8) |
Referenced by app_disconnected_state_handler(), and blp_value_update().
#define MAP_MIN_MMHG (70) |
Referenced by app_disconnected_state_handler(), and blp_value_update().
#define MAP_MMHG (2) |
Referenced by blp_char_indication(), and blp_value_update().
#define MINUTE_MAX (59) |
Referenced by update_time_stamp().
#define MONTH_MAX (12) |
Referenced by update_time_stamp().
#define PULSE_RATE (6) |
Referenced by blp_char_indication(), and blp_value_update().
#define PULSE_RATE_MAX (120) |
Referenced by blp_value_update().
#define PULSE_RATE_MIN (60) |
Referenced by app_disconnected_state_handler(), and blp_value_update().
#define SECOND_MAX (59) |
Default Time stamp Values.
Max Time stamp Values for time stamp calculation
Referenced by update_time_stamp().
#define SYSTOLIC_KPA (3) |
Referenced by blp_char_indication(), and blp_value_update().
#define SYSTOLIC_MAX_KPA (17) |
Referenced by blp_value_update().
#define SYSTOLIC_MAX_MMHG (130) |
Referenced by blp_value_update().
#define SYSTOLIC_MIN_KPA (10) |
Referenced by app_disconnected_state_handler(), and blp_value_update().
#define SYSTOLIC_MIN_MMHG (80) |
min and max fields for blp mm in both mmhg and kpa
Referenced by app_disconnected_state_handler(), and blp_value_update().
#define SYSTOLIC_MMHG (0) |
Blood pressure parameters.
Referenced by blp_char_indication(), and blp_value_update().
#define TIMER_INTERVAL (1) |
Timer Interval which is 1 second.
Referenced by main().
#define USERID_1 (1) |
Referenced by blp_char_indication(), and blp_char_notification().
#define USERID_2 (2) |
Referenced by blp_char_indication(), and blp_char_notification().
#define YEAR_MAX (9999) |
Referenced by update_time_stamp().
|
static |
app_connected_state ble manger notifies the application about state
[in] | connected | parameters |
|
static |
app_connected_state ble manger notifies the application about state
[in] | disconnection | parameters |
|
static |
app_indication_confirmation_handler called by ble manager to give the status of notification sent
[in] | at_ble_cmd_complete_event_t | address of the cmd completion |
|
static |
app_notification_confirmation_handler called by ble manager to give the status of notification sent
[in] | at_ble_cmd_complete_event_t | address of the cmd completion |