UART functions.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
void | uart_close (uint8_t port) |
Closes communication line. More... | |
void | uart_config (uint8_t port, usb_cdc_line_coding_t *cfg) |
Configures communication line. More... | |
void | uart_open (uint8_t port) |
Opens communication line. More... | |
void | uart_rx_notify (uint8_t port) |
Called by CDC interface Callback running when CDC device have received data. More... | |
void uart_close | ( | uint8_t | port | ) |
Closes communication line.
void uart_config | ( | uint8_t | port, |
usb_cdc_line_coding_t * | cfg | ||
) |
Configures communication line.
cfg | line configuration |
void uart_open | ( | uint8_t | port | ) |
Opens communication line.
void uart_rx_notify | ( | uint8_t | port | ) |
Called by CDC interface Callback running when CDC device have received data.