Microchip® Advanced Software Framework

common/services/usb/class/composite/device/example2/memories_initialization_sam.c File Reference

Initialization of memories Specific SAM functions to initialize the memories.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include <asf.h>
#include "conf_board.h"
#include "conf_access.h"
#include "main.h"

Functions

void memories_initialization (void)
 Initialize the memories used by examples. More...
 

void memories_initialization ( void  )

Initialize the memories used by examples.