USB configuration file.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#define UDC_REMOTEWAKEUP_DISABLE | ( | ) | main_remotewakeup_disable() |
#define UDC_REMOTEWAKEUP_ENABLE | ( | ) | main_remotewakeup_enable() |
! Mandatory when USB_DEVICE_ATTR authorizes remote wakeup feature
#define UDC_RESUME_EVENT | ( | ) | main_resume_action() |
#define UDC_SOF_EVENT | ( | ) | main_sof_action() |
#define UDC_SUSPEND_EVENT | ( | ) | main_suspend_action() |
#define UDC_VBUS_EVENT | ( | b_vbus_high | ) |
Device speeds support.
! To define a Low speed device ! To authorize the High speed USB Device Callbacks definitions (Optional)
#define UDI_HID_MOUSE_DISABLE_EXT | ( | ) | main_mouse_disable() |
#define UDI_HID_MOUSE_ENABLE_EXT | ( | ) | main_mouse_enable() |
! When a extra string descriptor must be supported
! other than manufacturer, product and serial string USB Interface Configuration Configuration of HID Mouse interface! Interface callback definition
#define USB_DEVICE_ATTR (USB_CONFIG_ATTR_REMOTE_WAKEUP|USB_CONFIG_ATTR_BUS_POWERED) |
#define USB_DEVICE_MAJOR_VERSION 1 |
#define USB_DEVICE_MANUFACTURE_NAME "ATMEL ASF" |
! USB Device string definitions (Optional)
#define USB_DEVICE_MINOR_VERSION 0 |
#define USB_DEVICE_POWER 100 /* Consumption on Vbus line (mA) */ |
#define USB_DEVICE_PRODUCT_ID USB_PID_ATMEL_ASF_HIDMOUSE |
#define USB_DEVICE_PRODUCT_NAME "HID Mouse" |
#define USB_DEVICE_VENDOR_ID USB_VID_ATMEL |
USB Device Configuration.
! Device definition (mandatory)