Microchip® Advanced Software Framework

components/wifi/winc3400/enterprise_security_tls/main.h File Reference

MAIN configuration.

Copyright (c) 2019 Microchip Technology Inc. and its subsidiaries.

Macros

#define MAIN_WLAN_802_1X_USR_NAME   "user"
 RADIUS user account name. More...
 
#define MAIN_WLAN_SSID   "DEMO_AP"
 security information for Wi-Fi connection More...
 

Variables

const uint8_t certificate [719]
 
const uint8_t exponent [256]
 
const uint8_t modulus [256]
 

#define MAIN_WLAN_802_1X_USR_NAME   "user"

RADIUS user account name.

Referenced by main().

#define MAIN_WLAN_SSID   "DEMO_AP"

security information for Wi-Fi connection

Destination SSID

const uint8_t certificate[719]

Referenced by main().

const uint8_t exponent[256]
Initial value:
= {
0x84, 0x48, 0x7C, 0xD9, 0x4E, 0xD1, 0x26, 0xA9, 0x0A, 0xA8, 0xA3, 0xAF, 0xAA, 0x96, 0x90,
0xD4, 0xCF, 0x9F, 0x1F, 0x4E, 0xD7, 0xCF, 0xFF, 0x5A, 0x1B, 0x06, 0xFE, 0x76, 0x6F, 0xB5,
0x7E, 0x8D, 0xDA, 0xCE, 0xB7, 0x87, 0x6D, 0x6F, 0xAD, 0x52, 0xB1, 0x67, 0x98, 0x33, 0x31,
0x9C, 0x7F, 0x33, 0x21, 0xA4, 0x29, 0xDE, 0x3A, 0xFB, 0x6D, 0xF9, 0x47, 0xCA, 0xDB, 0x5E,
0xCF, 0x57, 0xEC, 0xFF, 0x66, 0x5C, 0x0D, 0x64, 0x67, 0x21, 0x31, 0x0F, 0x8D, 0x23, 0x0E,
0xC5, 0xC3, 0xC4, 0xA4, 0x59, 0x77, 0x77, 0x36, 0x4B, 0xEA, 0x24, 0xE5, 0x8A, 0xA8, 0xB2,
0x06, 0xD9, 0xA0, 0xA1, 0x29, 0x71, 0x21, 0xEB, 0xCD, 0x48, 0x5B, 0xC4, 0x8F, 0x31, 0x1E,
0x4F, 0xC1, 0x7F, 0x3F, 0xB8, 0x98, 0x8C, 0x44, 0x49, 0x1F, 0xB3, 0x53, 0x8F, 0x80, 0x77,
0x2B, 0x9E, 0x00, 0x51, 0x44, 0x0A, 0x75, 0x57, 0xD2, 0xD8, 0xB4, 0x16, 0xB9, 0x82, 0x22,
0x22, 0xC5, 0xB9, 0xC1, 0x1A, 0x9D, 0x2C, 0x8B, 0xD7, 0x2D, 0x7D, 0xC5, 0xC1, 0xB8, 0x40,
0x6E, 0xB2, 0xB7, 0xF2, 0x7C, 0xB5, 0x73, 0x3B, 0x3E, 0x74, 0x25, 0x8F, 0x64, 0xD4, 0xBF,
0xDC, 0x6C, 0x02, 0x44, 0x91, 0xB6, 0x80, 0x9B, 0x5C, 0x51, 0xE5, 0x6C, 0x6C, 0xD9, 0x6D,
0x52, 0x8D, 0xA2, 0x63, 0xBE, 0x40, 0x63, 0xE8, 0xB2, 0x9C, 0xD9, 0x7F, 0x57, 0x68, 0xED,
0xC2, 0x88, 0x80, 0xFA, 0x69, 0x96, 0x8C, 0xDD, 0xFE, 0xF0, 0x16, 0xF7, 0xCE, 0x3F, 0x9C,
0xC6, 0x05, 0xF6, 0xA0, 0xE7, 0xBE, 0xC2, 0xAA, 0x59, 0x18, 0xAB, 0x5E, 0x10, 0xB3, 0x79,
0x3A, 0x8B, 0x14, 0xEE, 0xB8, 0xB5, 0x32, 0x2B, 0xFB, 0xE6, 0x3C, 0x99, 0xAE, 0x6D, 0xC2,
0xC0, 0x04, 0x3E, 0x46, 0xBA, 0x59, 0xFC, 0xBF, 0xB7, 0xD2, 0xFE, 0x2F, 0x40, 0x7A, 0x8F,
0x11,
}

Referenced by main().

const uint8_t modulus[256]
Initial value:
= {
0xF5, 0xFD, 0x8D, 0x94, 0x0A, 0xCC, 0x23, 0xB9, 0x9B, 0xBA, 0x39, 0xD6, 0x47, 0x46, 0x4D,
0x78, 0xC3, 0xCD, 0xD0, 0x42, 0xFE, 0xD2, 0x74, 0xF2, 0xE4, 0x39, 0x47, 0x6F, 0x94, 0xD0,
0x66, 0xE1, 0x68, 0x43, 0x22, 0x8E, 0x21, 0xAE, 0xE9, 0x6F, 0x13, 0xAE, 0x0B, 0xDC, 0x3E,
0xF5, 0xF9, 0x79, 0x6F, 0x9A, 0x9F, 0x41, 0x6E, 0x84, 0x5E, 0x6F, 0x6D, 0x02, 0x78, 0x8C,
0x6A, 0x5C, 0xD9, 0x5B, 0xD1, 0x55, 0x41, 0x09, 0x5D, 0xED, 0x0A, 0xEF, 0xFF, 0xC9, 0x58,
0x9A, 0x6B, 0x3F, 0x1A, 0x19, 0x8D, 0x8A, 0x86, 0xF8, 0x78, 0x78, 0x3A, 0xA1, 0x6F, 0x01,
0x01, 0xA1, 0xC1, 0x46, 0x6C, 0x6F, 0xDB, 0xD5, 0x32, 0x12, 0x27, 0x19, 0xC9, 0x50, 0xBB,
0xEF, 0xD0, 0x93, 0x07, 0x7C, 0xE7, 0x67, 0x51, 0xE1, 0x89, 0x09, 0x2E, 0xF3, 0xCA, 0x26,
0x92, 0x58, 0x9A, 0xA0, 0xAA, 0x1E, 0x11, 0x62, 0x85, 0x3A, 0xDD, 0x78, 0x98, 0x94, 0xC0,
0xF8, 0x9C, 0x40, 0x35, 0xFC, 0x2F, 0xE5, 0x67, 0xCF, 0x9D, 0x7C, 0xE4, 0xC4, 0xFE, 0xFA,
0x05, 0xE7, 0xEB, 0x5E, 0xDF, 0xAB, 0xB3, 0xF9, 0xCA, 0x88, 0xE4, 0xD7, 0x7A, 0xAD, 0x46,
0x40, 0x66, 0x62, 0xED, 0xA3, 0x24, 0x79, 0xB0, 0x95, 0x6A, 0x0E, 0xFC, 0xF4, 0x28, 0x81,
0x26, 0x77, 0x28, 0x86, 0x41, 0xE2, 0x15, 0xCD, 0x8D, 0x80, 0x4A, 0x9A, 0xEB, 0xA7, 0xAA,
0x29, 0x27, 0x59, 0x71, 0xC8, 0x3E, 0xBF, 0x1D, 0xE4, 0x80, 0xA1, 0x5A, 0xAA, 0x4F, 0x62,
0x5D, 0x9E, 0x5A, 0x11, 0x90, 0x22, 0x16, 0x1A, 0xE9, 0xF6, 0x2A, 0xD0, 0xB8, 0xC6, 0xFA,
0x89, 0x8D, 0x31, 0x19, 0xD6, 0x09, 0xC1, 0x2D, 0xE1, 0xA8, 0x5D, 0x0C, 0x4D, 0x48, 0x38,
0xAC, 0x49, 0x66, 0xC5, 0x98, 0x01, 0x2F, 0xB6, 0xFC, 0xB1, 0x28, 0x1A, 0x42, 0x98, 0x5D,
0xAB,
}

Referenced by main(), and post_main_page().