Microchip® Advanced Software Framework

components/wifi/winc3400/simple_roaming_https_example/main.h File Reference

MAIN configuration.

Copyright (c) 2019 Microchip Technology Inc. and its subsidiaries.

Macros

#define MAIN_WIFI_M2M_BUFFER_SIZE   1460
 
#define MAIN_WIFI_M2M_PRODUCT_NAME   "1000"
 
#define MAIN_WIFI_M2M_REPORT_INTERVAL   (1000)
 
#define MAIN_WIFI_M2M_SERVER_IP   0xFFFFFFFF /* 255.255.255.255 */
 
#define MAIN_WIFI_M2M_SERVER_PORT   (6666) /*(7005)*/
 
#define MAIN_WLAN_AUTH   M2M_WIFI_SEC_WPA_PSK
 Security type. More...
 
#define MAIN_WLAN_PSK   "12345678"
 Password for Destination SSID. More...
 
#define MAIN_WLAN_SSID   "DEMO_AP"
 Wi-Fi Settings. More...
 

#define MAIN_WIFI_M2M_BUFFER_SIZE   1460
#define MAIN_WIFI_M2M_PRODUCT_NAME   "1000"
#define MAIN_WIFI_M2M_REPORT_INTERVAL   (1000)
#define MAIN_WIFI_M2M_SERVER_IP   0xFFFFFFFF /* 255.255.255.255 */
#define MAIN_WIFI_M2M_SERVER_PORT   (6666) /*(7005)*/
#define MAIN_WLAN_AUTH   M2M_WIFI_SEC_WPA_PSK

Security type.

#define MAIN_WLAN_PSK   "12345678"

Password for Destination SSID.

#define MAIN_WLAN_SSID   "DEMO_AP"

Wi-Fi Settings.

Destination SSID