MAC Layer Configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Variables | |
uint8_t const * | cfgMacAesPtr = NULL |
const uint8_t | cfgMacARQCapable = 1 |
const uint8_t | cfgMacCFPCapable = 0 |
const uint8_t | cfgMacCfpReserved = 0 |
const uint8_t | cfgMacDirConSwCapable = 1 |
const uint8_t | cfgMacEncryptSp1 = 0 |
const uint8_t | cfgMacMinSnrValid = MAC_MIN_SNR_VALID |
const uint8_t | cfgMacPRMCapable = 1 |
const uint8_t | cfgPrimeSerialEnable = 0 |
uint8_t const* cfgMacAesPtr = NULL |
const uint8_t cfgMacARQCapable = 1 |
const uint8_t cfgMacCFPCapable = 0 |
const uint8_t cfgMacCfpReserved = 0 |
const uint8_t cfgMacDirConSwCapable = 1 |
const uint8_t cfgMacEncryptSp1 = 0 |
const uint8_t cfgMacMinSnrValid = MAC_MIN_SNR_VALID |
const uint8_t cfgMacPRMCapable = 1 |
const uint8_t cfgPrimeSerialEnable = 0 |