Macros | |
#define | hookHOOK_QUEUE_LENGTH ( 1 ) |
#define | hookNO_BLOCK_TIME ( 0 ) |
#define | hookNUM_HOOK_CO_ROUTINES ( 4 ) |
#define | hookTICK_CALLS_BEFORE_POST ( 500 ) |
#define | mainHOOK_CR_PRIORITY ( 1 ) |
Functions | |
static void | prvHookCoRoutine (xCoRoutineHandle xHandle, unsigned portBASE_TYPE uxIndex) |
void | vApplicationTickHook (void) |
This function is called by FreeRTOS each tick. More... | |
void | vStartHookCoRoutines (void) |
portBASE_TYPE | xAreHookCoRoutinesStillRunning (void) |
Variables | |
static unsigned portBASE_TYPE | uxCallCounter = 0 |
static unsigned portBASE_TYPE | uxNumberToPost = 0 |
static portBASE_TYPE | xCoRoutineErrorDetected = pdFALSE |
static xQueueHandle | xHookRxQueues [hookNUM_HOOK_CO_ROUTINES] |
static xQueueHandle | xHookTxQueues [hookNUM_HOOK_CO_ROUTINES] |
#define hookHOOK_QUEUE_LENGTH ( 1 ) |
Referenced by vStartHookCoRoutines().
#define hookNO_BLOCK_TIME ( 0 ) |
Referenced by prvHookCoRoutine(), and vStartHookCoRoutines().
#define hookNUM_HOOK_CO_ROUTINES ( 4 ) |
Referenced by prvHookCoRoutine(), and vStartHookCoRoutines().
#define hookTICK_CALLS_BEFORE_POST ( 500 ) |
#define mainHOOK_CR_PRIORITY ( 1 ) |
Referenced by vStartHookCoRoutines().
|
static |
References crEND, crQUEUE_RECEIVE, crQUEUE_SEND, crSTART, hookNO_BLOCK_TIME, hookNUM_HOOK_CO_ROUTINES, pdFAIL, pdPASS, pdTRUE, and xCoRoutineErrorDetected.
Referenced by vStartHookCoRoutines().
void vApplicationTickHook | ( | void | ) |
This function is called by FreeRTOS each tick.
This function will be called by each tick interrupt if configUSE_TICK_HOOK is set to 1 in FreeRTOSConfig.h. User code can be added here, but the tick hook is called from an interrupt context, so code must not attempt to block, and only the interrupt safe FreeRTOS API functions can be used (those that end in FromISR()).
void vStartHookCoRoutines | ( | void | ) |
portBASE_TYPE xAreHookCoRoutinesStillRunning | ( | void | ) |
References pdFALSE, pdTRUE, and xCoRoutineErrorDetected.
|
static |
|
static |
|
static |
Referenced by prvHookCoRoutine(), and xAreHookCoRoutinesStillRunning().
|
static |
|
static |