Files | |
file | services/wtk/example2_icon/atmel_logo_small.h |
Small Atmel Logo image for the ILI9341 display controller. | |
file | chip_icon1.h |
Chip icon 1 image for the ILI9341 display controller. | |
file | chip_icon2.h |
Chip icon 2 image for the ILI9341 display controller. | |
file | chip_icon3.h |
Chip icon 3 image for the ILI9341 display controller. | |
file | services/wtk/example2_icon/conf_membag.h |
Membag initialization configuration. | |
file | services/wtk/example2_icon/conf_sysfont.h |
Default configurations for sysfont. | |
file | services/wtk/example2_icon/conf_win.h |
Configurations for the graphical window system. | |
file | services/wtk/example2_icon/conf_wtk.h |
Configurations for Widget Toolkit library. | |
file | example2.c |
Graphic Widget Toolkit library example 2 application. | |
file | services/wtk/example2_icon/widget_gui.c |
Display demo widget application. | |
file | services/wtk/example2_icon/widget_gui.h |
Graphic library example application. | |