Files | |
file | services/usb/class/composite/device/example1/conf_usb.h |
USB configuration file. | |
file | common/services/usb/class/composite/device/example1/main.c |
Main functions for USB composite example. | |
file | services/usb/class/composite/device/example1/main.h |
Declaration of main function used by Composite example 1. | |
file | common/services/usb/class/composite/device/example1/memories_initialization_sam.c |
Initialization of memories Specific SAM functions to initialize the memories. | |
file | services/usb/class/composite/device/example1/ui.h |
Common User Interface for USB application. | |