#include "integer.h"
Macros | |
#define | _DISKIO |
#define | _READONLY 0 /* 1: Remove write functions */ |
#define | _USE_IOCTL 1 /* 1: Use disk_ioctl fucntion */ |
#define | ATA_GET_MODEL 21 /* Get model name */ |
#define | ATA_GET_REV 20 /* Get F/W revision */ |
#define | ATA_GET_SN 22 /* Get serial number */ |
#define | CTRL_EJECT 7 /* Eject media */ |
#define | CTRL_ERASE_SECTOR 4 /* Force erased a block of sectors (for only _USE_ERASE) */ |
#define | CTRL_LOCK 6 /* Lock/Unlock media removal */ |
#define | CTRL_POWER 5 /* Get/Set power status */ |
#define | CTRL_SYNC 0 /* Flush disk cache (for write functions) */ |
#define | GET_BLOCK_SIZE 3 /* Get erase block size (for only f_mkfs()) */ |
#define | GET_SECTOR_COUNT 1 /* Get media size (for only f_mkfs()) */ |
#define | GET_SECTOR_SIZE 2 /* Get sector size (for multiple sector size (_MAX_SS >= 1024)) */ |
#define | MMC_GET_CID 12 /* Get CID */ |
#define | MMC_GET_CSD 11 /* Get CSD */ |
#define | MMC_GET_OCR 13 /* Get OCR */ |
#define | MMC_GET_SDSTAT 14 /* Get SD status */ |
#define | MMC_GET_TYPE 10 /* Get card type */ |
#define | NAND_FORMAT 30 /* Create physical format */ |
#define | STA_NODISK 0x02 /* No medium in the drive */ |
#define | STA_NOINIT 0x01 /* Drive not initialized */ |
#define | STA_PROTECT 0x04 /* Write protected */ |
Typedefs | |
typedef BYTE | DSTATUS |
Enumerations | |
enum | DRESULT { RES_OK = 0, RES_ERROR, RES_WRPRT, RES_NOTRDY, RES_PARERR } |
Functions | |
int | assign_drives (int, int) |
DSTATUS | disk_initialize (BYTE) |
Initialize a disk. More... | |
DRESULT | disk_ioctl (BYTE, BYTE, void *) |
Miscellaneous functions, which support the following commands: More... | |
DRESULT | disk_read (BYTE, BYTE *, DWORD, BYTE) |
Read sector(s). More... | |
DSTATUS | disk_status (BYTE) |
Return disk status. More... | |
DRESULT | disk_write (BYTE, const BYTE *, DWORD, BYTE) |
Write sector(s). More... | |
#define _DISKIO |
#define _READONLY 0 /* 1: Remove write functions */ |
#define _USE_IOCTL 1 /* 1: Use disk_ioctl fucntion */ |
#define ATA_GET_MODEL 21 /* Get model name */ |
#define ATA_GET_REV 20 /* Get F/W revision */ |
#define ATA_GET_SN 22 /* Get serial number */ |
#define CTRL_EJECT 7 /* Eject media */ |
#define CTRL_ERASE_SECTOR 4 /* Force erased a block of sectors (for only _USE_ERASE) */ |
Referenced by remove_chain().
#define CTRL_LOCK 6 /* Lock/Unlock media removal */ |
#define CTRL_POWER 5 /* Get/Set power status */ |
#define CTRL_SYNC 0 /* Flush disk cache (for write functions) */ |
Referenced by disk_ioctl(), and sync().
Referenced by disk_ioctl().
#define GET_SECTOR_COUNT 1 /* Get media size (for only f_mkfs()) */ |
Referenced by disk_ioctl().
#define GET_SECTOR_SIZE 2 /* Get sector size (for multiple sector size (_MAX_SS >= 1024)) */ |
Referenced by chk_mounted(), and disk_ioctl().
#define MMC_GET_CID 12 /* Get CID */ |
#define MMC_GET_CSD 11 /* Get CSD */ |
#define MMC_GET_OCR 13 /* Get OCR */ |
#define MMC_GET_SDSTAT 14 /* Get SD status */ |
#define MMC_GET_TYPE 10 /* Get card type */ |
#define NAND_FORMAT 30 /* Create physical format */ |
#define STA_NODISK 0x02 /* No medium in the drive */ |
Referenced by disk_status().
#define STA_NOINIT 0x01 /* Drive not initialized */ |
Referenced by chk_mounted(), disk_initialize(), disk_status(), and validate().
#define STA_PROTECT 0x04 /* Write protected */ |
Referenced by chk_mounted(), and disk_initialize().
enum DRESULT |
int assign_drives | ( | int | , |
int | |||
) |