SD/MMC card example with FatFs.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
#include "conf_example.h"
#include <string.h>
Functions | |
int | main (void) |
Application entry point. More... | |
int main | ( | void | ) |
Application entry point.
References uart_rs232_options::baudrate, board_init(), cpu_irq_enable, CTRL_FAIL, CTRL_GOOD, CTRL_NO_PRESENT, f_close(), f_mount(), f_open(), f_puts(), FA_CREATE_ALWAYS, FA_WRITE, FR_INVALID_DRIVE, FR_OK, fs, irq_initialize_vectors, LUN_ID_SD_MMC_0_MEM, sd_mmc_check(), sd_mmc_init(), sd_mmc_test_unit_ready(), status, stdio_serial_init(), sysclk_init(), and usart_serial_options.