This module provides configuration and utils for PRIME.
Modules | |
PRIME Operative System Support | |
This module provides configuration and utils for the OSS layer, which is responsible of handling OS for the PRIME stack. | |
Physical Abstraction Layer | |
This module provides configuration and utils for the PAL layer, which is the interface between the PLC PHY layer and the PRIME MAC layer. | |
PRIME Service Specific Convergence Sublayer for | |
IEC-432. | |
PRIME MAC Layer | |
This module provides configuration and utils for the MAC layer in PRIME. | |