IEC-432.
This module provides configuration and utils for the Convergence layer, in particular the IEC 61334-4-32 Service Specific Convergence Sublayer.
|
int | dl432_dl_broadcast_request (uint8_t srcLSAP, dl432Buffer_t *buff, uint16_t lenMsg, uint8_t linkClass) |
|
int | dl432_dl_callback (dl432_LlcCallback_t *cmd, dl432Buffer_t *buf, uint16_t maxLenBuf) |
|
int | dl432_dl_data_request (uint8_t dstLSAP, uint8_t locLSAP, uint16_t dstAddress, dl432Buffer_t *txBuff, uint16_t lenLsdu, uint8_t linkClass) |
|
int | dl432_dl_reply_request (uint8_t dstLSAP, uint8_t srcLSAP, uint16_t dstAddress, uint8_t maxLenAnswer) |
|
int | dl432_dl_update_reply_request (uint8_t locLSAP, uint8_t *prBuff, uint16_t length) |
|
int8_t | sscs432_establish_request (uint8_t *prSerialNumber, uint8_t lenSerialNumber) |
|
void | sscs432_init (void) |
|
Bool | sscs432_poll_establish_release (sscs432_NotService_t *ptrNot) |
|
Bool | sscs432_poll_joins_leaves (sscs432_NotBase_t *ptrNot) |
|
void | sscs432_process (void) |
|
int8_t | sscs432_release_request (uint16_t destinationAddress) |
|
void | sscs432_start (void) |
|
void | sscs432_upd1ms (void) |
|
#define BASE_NODE_432_ADDRESS 0 |
#define CL_432_ESTABLISH_CONFIRM 1 |
#define CL_432_ESTABLISH_REQUEST 11 |
#define CL_432_JOIN_INDICATE 3 |
#define CL_432_LEAVE_INDICATE 4 |
#define CL_432_RELEASE_CONFIRM 2 |
#define CL_432_RELEASE_REQUEST 12 |
#define CMD_432_PROTOCOL_MSK 0x1F |
#define DL432_BROADCAST_REQUEST 14 |
#define DL432_DATA_CONFIRM 1 |
#define DL432_DATA_INDICATION 2 |
#define DL432_DATA_REQUEST 11 |
#define DL432_NO_COMMAND 0 |
#define DL432_REPLY_CONFIRM 5 |
#define DL432_REPLY_INDICATION 6 |
#define DL432_REPLY_REQUEST 13 |
#define DL432_RESULT_ERROR 0x80 |
#define DL432_RESULT_SUCCESS 0 |
#define DL432_UPDATE_REPLY_CONFIRM 3 |
#define DL432_UPDATE_REPLY_INDICATION 4 |
#define DL432_UPDATE_REPLY_REQUEST 12 |
#define LEN_432_SERIAL_NUMBER 16 |
#define MANAGEMENT_CLIENT_ID 1 |
#define MAX_LENGTH_STORED_LSDU 7 |
#define PROTOCOL_432_PRIME 0x1A |
#define PUBLIC_CLIENT_ID 16 |
#define READING_CLIENT_ID 2 |
#define SSCS432_DATA_SIZE 1024 + 11 |
#define SSCS432_ERROR (-1) |
#define TYPE_432_PROTOCOL_MSK 0x20 |
#define TYPE_432_PROTOCOL_SHIFT 5 |
#define UPDATE_FIRMWARE_CLIENT_ID 3 |
int dl432_dl_broadcast_request |
( |
uint8_t |
srcLSAP, |
|
|
dl432Buffer_t * |
buff, |
|
|
uint16_t |
lenMsg, |
|
|
uint8_t |
linkClass |
|
) |
| |
int dl432_dl_data_request |
( |
uint8_t |
dstLSAP, |
|
|
uint8_t |
locLSAP, |
|
|
uint16_t |
dstAddress, |
|
|
dl432Buffer_t * |
txBuff, |
|
|
uint16_t |
lenLsdu, |
|
|
uint8_t |
linkClass |
|
) |
| |
int dl432_dl_reply_request |
( |
uint8_t |
dstLSAP, |
|
|
uint8_t |
srcLSAP, |
|
|
uint16_t |
dstAddress, |
|
|
uint8_t |
maxLenAnswer |
|
) |
| |
int dl432_dl_update_reply_request |
( |
uint8_t |
locLSAP, |
|
|
uint8_t * |
prBuff, |
|
|
uint16_t |
length |
|
) |
| |
int8_t sscs432_establish_request |
( |
uint8_t * |
prSerialNumber, |
|
|
uint8_t |
lenSerialNumber |
|
) |
| |
void sscs432_init |
( |
void |
| ) |
|
void sscs432_process |
( |
void |
| ) |
|
int8_t sscs432_release_request |
( |
uint16_t |
destinationAddress | ) |
|
void sscs432_start |
( |
void |
| ) |
|
void sscs432_upd1ms |
( |
void |
| ) |
|