#include <at_cmd_Handler.h>
Data Fields | |
uint8 | au8Cmd [AT_MAX_CMD_LENGTH] |
uint8 | au8ParamsList [AT_MAX_PARAMETERS_COUNT][AT_MAX_PARAM_LENGTH] |
uint8 | u8NumOfParameters |
uint8 cmd::au8Cmd[AT_MAX_CMD_LENGTH] |
Referenced by atCmd_ApDisable_Handler(), atCmd_DisConnect_Handler(), atCmd_FileDownload_Handler(), atCmd_Inquiries_Handler(), atCmd_Iperf_Handler(), atCmd_P2pDisable_Handler(), atCmd_P2pEnable_Handler(), atCmd_SetStaticIP_Handler(), atCmd_WpsDisable_Handler(), get_index_cmdHandler(), parse_cmd(), start_m2m_app(), tcp_server(), and wilc_task_1().
uint8 cmd::au8ParamsList[AT_MAX_PARAMETERS_COUNT][AT_MAX_PARAM_LENGTH] |
Referenced by atCmd_AntDiversity_Handler(), atCmd_ApEnable_Handler(), atCmd_AppConfig_Handler(), atCmd_Connect_Handler(), atCmd_HTTPCon_Handler(), atCmd_IPCon_Handler(), atCmd_Iperf_Handler(), atCmd_MonEn_Handler(), atCmd_P2pEnable_Handler(), atCmd_P2pPIN_Handler(), atCmd_Ping(), atCmd_PsMode_Handler(), atCmd_Scan_Handler(), atCmd_SetStaticIP_Handler(), atCmd_TxPwr_Handler(), atCmd_WpsConnect_Handler(), parse_cmd(), start_m2m_app(), tcp_client(), tcp_server(), udp_client(), udp_server(), and wilc_task_1().
uint8 cmd::u8NumOfParameters |
Referenced by atCmd_AntDiversity_Handler(), atCmd_ApDisable_Handler(), atCmd_ApEnable_Handler(), atCmd_AppConfig_Handler(), atCmd_Connect_Handler(), atCmd_CurRSSI_Handler(), atCmd_DisConnect_Handler(), atCmd_FileDownload_Handler(), atCmd_HTTPCon_Handler(), atCmd_IPCon_Handler(), atCmd_Iperf_Handler(), atCmd_MonDis_Handler(), atCmd_MonEn_Handler(), atCmd_P2pDisable_Handler(), atCmd_P2pEnable_Handler(), atCmd_P2pPIN_Handler(), atCmd_Ping(), atCmd_PsMode_Handler(), atCmd_Reset_Handler(), atCmd_Scan_Handler(), atCmd_SetStaticIP_Handler(), atCmd_TxPwr_Handler(), atCmd_WpsConnect_Handler(), atCmd_WpsDisable_Handler(), parse_cmd(), start_m2m_app(), tcp_server(), and wilc_task_1().