#include <sscs432.h>
Data Fields | |
uint16_t | address |
uint8_t | arq |
uint16_t | baseAddress |
uint8_t | cmd |
uint8_t | lenSerialNumber |
uint8_t | serialNumber [LEN_432_SERIAL_NUMBER] |
uint16_t sscs432_NotService_t::address |
Referenced by _sscs432_Pack_432NotService().
uint8_t sscs432_NotService_t::arq |
Referenced by _sscs432_Pack_432NotService().
uint16_t sscs432_NotService_t::baseAddress |
Referenced by _sscs432_Pack_432NotService().
uint8_t sscs432_NotService_t::cmd |
Referenced by _sscs432_Pack_432NotService().
uint8_t sscs432_NotService_t::lenSerialNumber |
Referenced by _sscs432_Pack_432NotService().
uint8_t sscs432_NotService_t::serialNumber[LEN_432_SERIAL_NUMBER] |
Referenced by _sscs432_Pack_432NotService().