#include <dl432.h>
Data Fields | |
struct { | |
uint8_t buff [MAX_LENGTH_432_DATA] | |
uint8_t control | |
uint8_t dsap | |
uint8_t lsap | |
} | dl |
uint8_t | lpdu [MAX_LENGTH_432_DATA+LPDU_HEADER] |
uint8_t dl432Buffer_t::buff[MAX_LENGTH_432_DATA] |
uint8_t dl432Buffer_t::control |
struct { ... } dl432Buffer_t::dl |
uint8_t dl432Buffer_t::dsap |
uint8_t dl432Buffer_t::lpdu[MAX_LENGTH_432_DATA+LPDU_HEADER] |
uint8_t dl432Buffer_t::lsap |