Microchip® Advanced Software Framework

lwip/lwip-1.4.1-dev/src/core/timers.c File Reference

Stack-internal timers implementation.

This file includes timer callbacks for stack-internal timers as well as functions to set up or stop timers and check for expired timers.

#include "lwip/opt.h"
#include "lwip/timers.h"
#include "lwip/tcp_impl.h"

Functions

void tcp_timer_needed (void)
 

void tcp_timer_needed ( void  )