API driver for MMA7341L accelerometer component.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | acc_t |
struct | xyz_g_t |
struct | xyz_t |
Macros | |
#define | MMA7341L_1G (0x88 >> MMA7341L_SHIFT) |
Accelerometer delta 1g digital value is 0.44/3.3 * 0x400 (10-bit ADC) More... | |
#define | MMA7341L_ADC_CHANNEL_X 2 |
#define | MMA7341L_ADC_CHANNEL_Y 6 |
#define | MMA7341L_ADC_CHANNEL_Z 7 |
#define | MMA7341L_DOWM_RIGHT 8 |
#define | MMA7341L_DOWN 2 |
#define | MMA7341L_DOWN_LEFT 7 |
#define | MMA7341L_EOC_X (0x1u << MMA7341L_ADC_CHANNEL_X) |
#define | MMA7341L_EOC_Y (0x1u << MMA7341L_ADC_CHANNEL_Y) |
#define | MMA7341L_EOC_Z (0x1u << MMA7341L_ADC_CHANNEL_Z) |
#define | MMA7341L_LEFT 3 |
#define | MMA7341L_NORMAL_MODE 1 |
Definition of MMA7341L working mode. More... | |
#define | MMA7341L_RIGHT 4 |
#define | MMA7341L_SHIFT 0 |
Accelerometer filtering value. More... | |
#define | MMA7341L_SLEEP_MODE 0 |
#define | MMA7341L_UNCHANGED 0 |
#define | MMA7341L_UP 1 |
#define | MMA7341L_UP_LEFT 6 |
#define | MMA7341L_UP_RIGHT 5 |
#define | MMA7341L_ZERO (0x1FF >> MMA7341L_SHIFT) |
Accelerometer 0g output voltage value is 1.65v, converted digital value 0x400/2 (10-bit ADC) More... | |
#define | MMA7341L_ZERO_X MMA7341L_ZERO |
#define | MMA7341L_ZERO_Y MMA7341L_ZERO |
#define | MMA7341L_ZERO_Z MMA7341L_ZERO |
Functions | |
void | mma7341l_calibration (void) |
Calibrate MMA7341L component and set the present axis value. More... | |
xyz_g_t | mma7341l_get_gravity_value (void) |
Get the gravity value of x,y,z axis. More... | |
uint32_t | mma7341l_get_rotation_dir (void) |
Check if the tilt angle is big enough. More... | |
void | mma7341l_init (void) |
Initialize MMA7341L. More... | |
void | mma7341l_set_mode (uint8_t uc_mode) |
Set MMA7341L working mode. More... | |
#define MMA7341L_1G (0x88 >> MMA7341L_SHIFT) |
Accelerometer delta 1g digital value is 0.44/3.3 * 0x400 (10-bit ADC)
Referenced by mma7341l_get_rotation_dir().
#define MMA7341L_ADC_CHANNEL_X 2 |
Referenced by mma7341l_init().
#define MMA7341L_ADC_CHANNEL_Y 6 |
Referenced by mma7341l_init().
#define MMA7341L_ADC_CHANNEL_Z 7 |
Referenced by mma7341l_init().
#define MMA7341L_DOWM_RIGHT 8 |
Referenced by mma7341l_get_rotation_dir().
#define MMA7341L_DOWN 2 |
Referenced by mma7341l_get_rotation_dir().
#define MMA7341L_DOWN_LEFT 7 |
Referenced by mma7341l_get_rotation_dir().
#define MMA7341L_EOC_X (0x1u << MMA7341L_ADC_CHANNEL_X) |
#define MMA7341L_EOC_Y (0x1u << MMA7341L_ADC_CHANNEL_Y) |
#define MMA7341L_EOC_Z (0x1u << MMA7341L_ADC_CHANNEL_Z) |
#define MMA7341L_LEFT 3 |
Referenced by mma7341l_get_rotation_dir().
#define MMA7341L_NORMAL_MODE 1 |
Definition of MMA7341L working mode.
#define MMA7341L_RIGHT 4 |
Referenced by mma7341l_get_rotation_dir().
#define MMA7341L_SHIFT 0 |
Accelerometer filtering value.
Referenced by mma7341l_get_value().
#define MMA7341L_SLEEP_MODE 0 |
#define MMA7341L_UNCHANGED 0 |
Referenced by mma7341l_get_rotation_dir().
#define MMA7341L_UP 1 |
Referenced by mma7341l_get_rotation_dir().
#define MMA7341L_UP_LEFT 6 |
Referenced by mma7341l_get_rotation_dir().
#define MMA7341L_UP_RIGHT 5 |
Referenced by mma7341l_get_rotation_dir().
#define MMA7341L_ZERO (0x1FF >> MMA7341L_SHIFT) |
Accelerometer 0g output voltage value is 1.65v, converted digital value 0x400/2 (10-bit ADC)
#define MMA7341L_ZERO_X MMA7341L_ZERO |
#define MMA7341L_ZERO_Y MMA7341L_ZERO |
#define MMA7341L_ZERO_Z MMA7341L_ZERO |