Macros | |
#define | partstDEFAULT_PORT_ADDRESS ((unsigned short)0x378) |
Functions | |
void | vParTestInitialise (void) |
void | vParTestSetLED (unsigned portBASE_TYPE uxLED, signed portBASE_TYPE xValue) |
void | vParTestToggleLED (unsigned portBASE_TYPE uxLED) |
#define partstDEFAULT_PORT_ADDRESS ((unsigned short)0x378) |
void vParTestInitialise | ( | void | ) |
void vParTestSetLED | ( | unsigned portBASE_TYPE | uxLED, |
signed portBASE_TYPE | xValue | ||
) |
void vParTestToggleLED | ( | unsigned portBASE_TYPE | uxLED | ) |