re200b pir motion detect example.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | LCD_LINE_HEIGHT (20UL) |
Functions | |
static void | _display_init (void) |
Intialize LCD display. More... | |
void | ACC_Handler (void) |
Handler for acc comparison event. More... | |
int | main (void) |
Application entry point for smc_lcd example. More... | |
#define LCD_LINE_HEIGHT (20UL) |
Referenced by main().
|
static |
Intialize LCD display.
References aat31xx_disable_backlight(), AAT31XX_MAX_BACKLIGHT_LEVEL, aat31xx_set_backlight(), ili9325_opt_t::background_color, COLOR_BLACK, COLOR_WHITE, ili9325_opt_t::foreground_color, ili9325_display_on(), ili9325_init(), ILI9325_LCD_HEIGHT, ILI9325_LCD_WIDTH, pmc_enable_periph_clk(), smc_set_cycle_timing(), smc_set_mode(), smc_set_pulse_timing(), smc_set_setup_timing(), ili9325_opt_t::ul_height, and ili9325_opt_t::ul_width.
Referenced by main().
void ACC_Handler | ( | void | ) |
Handler for acc comparison event.
References re200b_motion_detect_handler().
int main | ( | void | ) |
Application entry point for smc_lcd example.
References _display_init(), acc_get_interrupt_status(), board_init(), COLOR_WHITE, ili9325_draw_string(), ili9325_fill(), LCD_LINE_HEIGHT, pmc_enable_sleepmode(), re200b_motion_detect_disable(), re200b_motion_detect_enable(), re200b_motion_detect_init(), re200b_motion_detect_reset(), re200b_motion_detection(), and sysclk_init().