Microchip® Advanced Software Framework

programmer_apis.h File Reference

Programmer APIs.

Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.

#include "common/include/nm_common.h"
#include "programmer/programmer.h"
#include "spi_flash/include/spi_flash_map.h"

Macros

#define programmer_erase_all()   programmer_erase(0, programmer_get_flash_size())
 
#define programmer_erase_cert_image()   programmer_erase(M2M_TLS_FLASH_ROOTCERT_CACHE_OFFSET, M2M_TLS_FLASH_ROOTCERT_CACHE_SIZE)
 
#define programmer_read_cert_image(buff)   programmer_read((uint8*)buff, M2M_TLS_FLASH_ROOTCERT_CACHE_OFFSET, M2M_TLS_FLASH_ROOTCERT_CACHE_SIZE)
 
#define programmer_read_firmware_image(buff, offSet, sz)   programmer_read((uint8*)buff, offSet, sz)
 
#define programmer_write_cert_image(buff)   programmer_write((uint8*)buff, M2M_TLS_FLASH_ROOTCERT_CACHE_OFFSET, M2M_TLS_FLASH_ROOTCERT_CACHE_SIZE)
 
#define programmer_write_firmware_image(buff, offSet, sz)   programmer_write((uint8*)buff, offSet, sz)
 

#define programmer_erase_all ( )    programmer_erase(0, programmer_get_flash_size())

Referenced by main().

#define programmer_erase_cert_image ( )    programmer_erase(M2M_TLS_FLASH_ROOTCERT_CACHE_OFFSET, M2M_TLS_FLASH_ROOTCERT_CACHE_SIZE)
#define programmer_read_cert_image (   buff)    programmer_read((uint8*)buff, M2M_TLS_FLASH_ROOTCERT_CACHE_OFFSET, M2M_TLS_FLASH_ROOTCERT_CACHE_SIZE)
#define programmer_read_firmware_image (   buff,
  offSet,
  sz 
)    programmer_read((uint8*)buff, offSet, sz)

Referenced by dump_firmware_section().

#define programmer_write_cert_image (   buff)    programmer_write((uint8*)buff, M2M_TLS_FLASH_ROOTCERT_CACHE_OFFSET, M2M_TLS_FLASH_ROOTCERT_CACHE_SIZE)
#define programmer_write_firmware_image (   buff,
  offSet,
  sz 
)    programmer_write((uint8*)buff, offSet, sz)

Referenced by burn_firmware().