Microchip® Advanced Software Framework

sam_twi/twi_slave.h File Reference

TWI Slave driver for SAM.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

#include "twi.h"
#include "sysclk.h"

Macros

#define twi_slave_disable(p_twi)   twi_disable_slave_mode(p_twi)
 
#define twi_slave_enable(p_twi)   twi_enable_slave_mode(p_twi)
 

Typedefs

typedef Twi * twi_slave_t
 This type can be used independently to refer to TWI slave module for the architecture used. More...
 

Functions

static void twi_slave_setup (twi_slave_t p_twi, uint32_t dw_device_addr)
 

#define twi_slave_disable (   p_twi)    twi_disable_slave_mode(p_twi)
#define twi_slave_enable (   p_twi)    twi_enable_slave_mode(p_twi)

static void twi_slave_setup ( twi_slave_t  p_twi,
uint32_t  dw_device_addr 
)
inlinestatic