Scan Parameters Service Declarations.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | APP_SCP_ADV_TIMEOUT (655) |
APP_BAS_ADV_TIMEOUT Advertising time-out between 0x0001 and 0x3FFF in seconds, 0x0000 disables time-out. More... | |
#define | APP_SCP_FAST_ADV (100) |
APP_BAS_FAST_ADV between 0x0020 and 0x4000 in 0.625 ms units (20ms to 10.24s). More... | |
Functions | |
void | timer_callback_handler (void) |
callback handler called on timer expiry More... | |
#define APP_SCP_ADV_TIMEOUT (655) |
APP_BAS_ADV_TIMEOUT Advertising time-out between 0x0001 and 0x3FFF in seconds, 0x0000 disables time-out.
Referenced by sps_service_advertise().
#define APP_SCP_FAST_ADV (100) |
APP_BAS_FAST_ADV between 0x0020 and 0x4000 in 0.625 ms units (20ms to 10.24s).
Referenced by sps_service_advertise().
void timer_callback_handler | ( | void | ) |
callback handler called on timer expiry
callback handler called on timer expiry
Timer call back handler called on timer expiry.
[in] | None |
callback handler called on timer expiry
Timer call back handler called on timer expiry.
Timer Callback.
Timer call back handler called on timer expiry.
Timer Callback.
References app_init_done, at_ble_event_user_defined_post(), and hw_timer_stop().