USB configuration file.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#include "compiler.h"
#include "udi_cdc.h"
#include "udi_msc.h"
#include "uart.h"
#include "main.h"
#include "ui.h"
Macros | |
#define | USB_DEVICE_VENDOR_ID USB_VID_ATMEL |
USB Device Configuration. More... | |
#define | USB_DEVICE_PRODUCT_ID USB_PID_ATMEL_ASF_MSC_CDC |
#define | USB_DEVICE_MAJOR_VERSION 1 |
#define | USB_DEVICE_MINOR_VERSION 0 |
#define | USB_DEVICE_POWER 100 |
#define | USB_DEVICE_ATTR (USB_CONFIG_ATTR_SELF_POWERED) |
#define | USB_DEVICE_MANUFACTURE_NAME "ATMEL ASF" |
USB Device string definitions (Optional) More... | |
#define | USB_DEVICE_PRODUCT_NAME "CDC and MSC" |
#define | USB_DEVICE_SERIAL_NAME "123123123123" |
#define | UDC_VBUS_EVENT(b_vbus_high) |
Device speeds support Low speed not supported by CDC and MSC. More... | |
#define | UDC_SOF_EVENT() main_sof_action() |
#define | UDC_SUSPEND_EVENT() main_suspend_action() |
#define | UDC_RESUME_EVENT() main_resume_action() |
#define | UDC_GET_EXTRA_STRING() main_extra_string() |
Mandatory when USB_DEVICE_ATTR authorizes remote wakeup feature. More... | |
#define | USB_DEVICE_EP_CTRL_SIZE 64 |
USB Device low level configuration When only one interface is used, these configurations are defined by the class module. More... | |
#define | USB_DEVICE_NB_INTERFACE 3 |
Two interfaces for this device (CDC COM + CDC DATA + MSC) More... | |
#define | USB_DEVICE_MAX_EP 5 |
5 endpoints used by CDC and MSC interfaces More... | |
#define | UDI_CDC_PORT_NB 1 |
USB Interface Configuration. More... | |
#define | UDI_CDC_ENABLE_EXT(port) main_cdc_enable(port) |
Interface callback definition. More... | |
#define | UDI_CDC_DISABLE_EXT(port) main_cdc_disable(port) |
#define | UDI_CDC_RX_NOTIFY(port) uart_rx_notify(port) |
#define | UDI_CDC_TX_EMPTY_NOTIFY(port) |
#define | UDI_CDC_SET_CODING_EXT(port, cfg) uart_config(port,cfg) |
#define | UDI_CDC_SET_DTR_EXT(port, set) main_cdc_set_dtr(port,set) |
#define | UDI_CDC_SET_RTS_EXT(port, set) |
#define | UDI_CDC_DEFAULT_RATE 115200 |
Define it when the transfer CDC Device to Host is a low rate (<512000 bauds) to reduce CDC buffers size. More... | |
#define | UDI_CDC_DEFAULT_STOPBITS CDC_STOP_BITS_1 |
#define | UDI_CDC_DEFAULT_PARITY CDC_PAR_NONE |
#define | UDI_CDC_DEFAULT_DATABITS 8 |
#define | UDI_CDC_IAD_STRING_ID 4 |
Enable id string of interface to add an extra USB string. More... | |
#define | UDI_CDC_COMM_EP_0 (3 | USB_EP_DIR_IN) |
USB CDC low level configuration In standalone these configurations are defined by the CDC module. More... | |
#define | UDI_CDC_DATA_EP_IN_0 (4 | USB_EP_DIR_IN) |
#define | UDI_CDC_DATA_EP_OUT_0 (5 | USB_EP_DIR_OUT) |
#define | UDI_CDC_COMM_IFACE_NUMBER_0 0 |
Interface numbers. More... | |
#define | UDI_CDC_DATA_IFACE_NUMBER_0 1 |
#define | UDI_MSC_GLOBAL_VENDOR_ID 'A', 'T', 'M', 'E', 'L', ' ', ' ', ' ' |
Configuration of MSC interface. More... | |
#define | UDI_MSC_GLOBAL_PRODUCT_VERSION '1', '.', '0', '0' |
#define | UDI_MSC_ENABLE_EXT() main_msc_enable() |
Interface callback definition. More... | |
#define | UDI_MSC_DISABLE_EXT() main_msc_disable() |
#define | UDI_MSC_STRING_ID 5 |
Enable id string of interface to add an extra USB string. More... | |
#define | UDI_MSC_EP_IN (1 | USB_EP_DIR_IN) |
USB MSC low level configuration In standalone these configurations are defined by the MSC module. More... | |
#define | UDI_MSC_EP_OUT (2 | USB_EP_DIR_OUT) |
#define | UDI_MSC_IFACE_NUMBER 2 |
Interface number. More... | |
#define | UDI_COMPOSITE_DESC_T |
Description of Composite Device. More... | |
#define | UDI_COMPOSITE_DESC_FS |
USB Interfaces descriptor value for Full Speed. More... | |
#define | UDI_COMPOSITE_DESC_HS |
USB Interfaces descriptor value for High Speed. More... | |
#define | UDI_COMPOSITE_API |
USB Interface APIs. More... | |
#define UDC_GET_EXTRA_STRING | ( | ) | main_extra_string() |
Mandatory when USB_DEVICE_ATTR authorizes remote wakeup feature.
When a extra string descriptor must be supported other than manufacturer, product and serial string
Referenced by udc_req_std_dev_get_str_desc().
#define UDC_RESUME_EVENT | ( | ) | main_resume_action() |
#define UDC_SOF_EVENT | ( | ) | main_sof_action() |
#define UDC_SUSPEND_EVENT | ( | ) | main_suspend_action() |
#define UDC_VBUS_EVENT | ( | b_vbus_high | ) |
Device speeds support Low speed not supported by CDC and MSC.
To define a Low speed device To authorize the High speed USB Device Callbacks definitions (Optional)
#define UDI_CDC_COMM_EP_0 (3 | USB_EP_DIR_IN) |
USB CDC low level configuration In standalone these configurations are defined by the CDC module.
For composite device, these configuration must be defined hereEndpoint numbers definition
Referenced by udi_cdc_ctrl_state_change().
#define UDI_CDC_COMM_IFACE_NUMBER_0 0 |
Interface numbers.
Referenced by udi_cdc_comm_enable().
#define UDI_CDC_DATA_EP_IN_0 (4 | USB_EP_DIR_IN) |
Referenced by udi_cdc_tx_send().
#define UDI_CDC_DATA_EP_OUT_0 (5 | USB_EP_DIR_OUT) |
Referenced by udi_cdc_rx_start().
#define UDI_CDC_DATA_IFACE_NUMBER_0 1 |
#define UDI_CDC_DEFAULT_DATABITS 8 |
Referenced by udi_cdc_comm_enable().
#define UDI_CDC_DEFAULT_PARITY CDC_PAR_NONE |
Referenced by udi_cdc_comm_enable().
#define UDI_CDC_DEFAULT_RATE 115200 |
Define it when the transfer CDC Device to Host is a low rate (<512000 bauds) to reduce CDC buffers size.
Default configuration of communication port
Referenced by udi_cdc_comm_enable().
#define UDI_CDC_DEFAULT_STOPBITS CDC_STOP_BITS_1 |
Referenced by udi_cdc_comm_enable().
#define UDI_CDC_DISABLE_EXT | ( | port | ) | main_cdc_disable(port) |
Referenced by udi_cdc_data_disable().
#define UDI_CDC_ENABLE_EXT | ( | port | ) | main_cdc_enable(port) |
Interface callback definition.
Referenced by udi_cdc_comm_enable().
#define UDI_CDC_IAD_STRING_ID 4 |
Enable id string of interface to add an extra USB string.
Referenced by main_extra_string().
#define UDI_CDC_PORT_NB 1 |
USB Interface Configuration.
Configuration of CDC interfaceDefine two USB communication ports
Referenced by udi_cdc_comm_enable(), udi_cdc_ctrl_state_change(), udi_cdc_data_enable(), udi_cdc_data_received(), udi_cdc_data_sent(), udi_cdc_data_sof_notify(), udi_cdc_rx_start(), udi_cdc_serial_state_msg_sent(), udi_cdc_setup_to_port(), and udi_cdc_tx_send().
#define UDI_CDC_RX_NOTIFY | ( | port | ) | uart_rx_notify(port) |
Referenced by udi_cdc_rx_start().
#define UDI_CDC_SET_CODING_EXT | ( | port, | |
cfg | |||
) | uart_config(port,cfg) |
Referenced by udi_cdc_comm_enable(), and udi_cdc_line_coding_received().
#define UDI_CDC_SET_DTR_EXT | ( | port, | |
set | |||
) | main_cdc_set_dtr(port,set) |
Referenced by udi_cdc_comm_setup().
#define UDI_CDC_SET_RTS_EXT | ( | port, | |
set | |||
) |
Referenced by udi_cdc_comm_setup().
#define UDI_CDC_TX_EMPTY_NOTIFY | ( | port | ) |
#define UDI_COMPOSITE_API |
USB Interface APIs.
#define UDI_COMPOSITE_DESC_FS |
USB Interfaces descriptor value for Full Speed.
#define UDI_COMPOSITE_DESC_HS |
USB Interfaces descriptor value for High Speed.
#define UDI_COMPOSITE_DESC_T |
Description of Composite Device.
USB Interfaces descriptor structure
#define UDI_MSC_DISABLE_EXT | ( | ) | main_msc_disable() |
#define UDI_MSC_ENABLE_EXT | ( | ) | main_msc_enable() |
Interface callback definition.
#define UDI_MSC_EP_IN (1 | USB_EP_DIR_IN) |
USB MSC low level configuration In standalone these configurations are defined by the MSC module.
For composite device, these configuration must be defined hereEndpoint numbers definition
#define UDI_MSC_EP_OUT (2 | USB_EP_DIR_OUT) |
#define UDI_MSC_GLOBAL_PRODUCT_VERSION '1', '.', '0', '0' |
#define UDI_MSC_GLOBAL_VENDOR_ID 'A', 'T', 'M', 'E', 'L', ' ', ' ', ' ' |
Configuration of MSC interface.
Vendor name and Product version of MSC interface
#define UDI_MSC_IFACE_NUMBER 2 |
Interface number.
#define UDI_MSC_STRING_ID 5 |
Enable id string of interface to add an extra USB string.
Referenced by main_extra_string().
#define USB_DEVICE_ATTR (USB_CONFIG_ATTR_SELF_POWERED) |
#define USB_DEVICE_EP_CTRL_SIZE 64 |
USB Device low level configuration When only one interface is used, these configurations are defined by the class module.
For composite device, these configuration must be defined hereControl endpoint size
#define USB_DEVICE_MAJOR_VERSION 1 |
#define USB_DEVICE_MANUFACTURE_NAME "ATMEL ASF" |
USB Device string definitions (Optional)
#define USB_DEVICE_MAX_EP 5 |
5 endpoints used by CDC and MSC interfaces
#define USB_DEVICE_MINOR_VERSION 0 |
#define USB_DEVICE_NB_INTERFACE 3 |
Two interfaces for this device (CDC COM + CDC DATA + MSC)
#define USB_DEVICE_POWER 100 |
#define USB_DEVICE_PRODUCT_ID USB_PID_ATMEL_ASF_MSC_CDC |
#define USB_DEVICE_PRODUCT_NAME "CDC and MSC" |
#define USB_DEVICE_SERIAL_NAME "123123123123" |
#define USB_DEVICE_VENDOR_ID USB_VID_ATMEL |
USB Device Configuration.
Device definition (mandatory)