#include "lwip/arch.h"
#include "lwip/opt.h"
Macros | |
#define | htonl(x) lwip_htonl(x) |
#define | htons(x) lwip_htons(x) |
#define | lwip_htonl(x) (x) |
#define | lwip_htons(x) (x) |
#define | LWIP_MAKE_U16(a, b) ((a << 8) | b) |
#define | LWIP_MAX(x, y) (((x) > (y)) ? (x) : (y)) |
#define | LWIP_MIN(x, y) (((x) < (y)) ? (x) : (y)) |
#define | lwip_ntohl(x) (x) |
#define | lwip_ntohs(x) (x) |
#define | LWIP_PLATFORM_BYTESWAP 0 |
#define | ntohl(x) lwip_ntohl(x) |
#define | ntohs(x) lwip_ntohs(x) |
#define | NULL ((void *)0) |
#define | PP_HTONL(x) (x) |
#define | PP_HTONS(x) (x) |
#define | PP_NTOHL(x) (x) |
#define | PP_NTOHS(x) (x) |
#define htonl | ( | x | ) | lwip_htonl(x) |
#define htons | ( | x | ) | lwip_htons(x) |
Referenced by ethernetif_input(), inet_cksum_pseudo_base(), inet_cksum_pseudo_partial_base(), tcp_client(), tcp_server(), udp_client(), udp_server(), and wifi_cb().
#define lwip_htonl | ( | x | ) | (x) |
Referenced by ip4_addr_netmask_valid(), and lwip_ntohl().
#define lwip_htons | ( | x | ) | (x) |
Referenced by lwip_ntohs().
#define LWIP_MAKE_U16 | ( | a, | |
b | |||
) | ((a << 8) | b) |
#define LWIP_MAX | ( | x, | |
y | |||
) | (((x) > (y)) ? (x) : (y)) |
#define LWIP_MIN | ( | x, | |
y | |||
) | (((x) < (y)) ? (x) : (y)) |
Referenced by pbuf_alloc(), and pbuf_take_at().
#define lwip_ntohl | ( | x | ) | (x) |
#define lwip_ntohs | ( | x | ) | (x) |
#define LWIP_PLATFORM_BYTESWAP 0 |
#define ntohl | ( | x | ) | lwip_ntohl(x) |
Referenced by iperf_tcp_recv(), iperf_udp_recv(), and iperf_udp_send().
#define ntohs | ( | x | ) | lwip_ntohs(x) |
Referenced by ip_input().
#define NULL ((void *)0) |
#define PP_HTONL | ( | x | ) | (x) |
Referenced by netif_init().
#define PP_HTONS | ( | x | ) | (x) |
Referenced by ip_input().
#define PP_NTOHL | ( | x | ) | (x) |
#define PP_NTOHS | ( | x | ) | (x) |