Data Structures | |
struct | netbuf |
Macros | |
#define | netbuf_copy(buf, dataptr, len) netbuf_copy_partial(buf, dataptr, len, 0) |
#define | netbuf_copy_partial(buf, dataptr, len, offset) pbuf_copy_partial((buf)->p, (dataptr), (len), (offset)) |
#define | NETBUF_FLAG_CHKSUM 0x02 |
This netbuf includes a checksum. More... | |
#define | NETBUF_FLAG_DESTADDR 0x01 |
This netbuf has dest-addr/port set. More... | |
#define | netbuf_fromaddr(buf) (&((buf)->addr)) |
#define | netbuf_fromport(buf) ((buf)->port) |
#define | netbuf_len(buf) ((buf)->p->tot_len) |
#define | netbuf_set_fromaddr(buf, fromaddr) ip_addr_set((&(buf)->addr), fromaddr) |
#define | netbuf_take(buf, dataptr, len) pbuf_take((buf)->p, dataptr, len) |
Functions | |
void * | netbuf_alloc (struct netbuf *buf, u16_t size) |
void | netbuf_chain (struct netbuf *head, struct netbuf *tail) |
err_t | netbuf_data (struct netbuf *buf, void **dataptr, u16_t *len) |
void | netbuf_delete (struct netbuf *buf) |
void | netbuf_first (struct netbuf *buf) |
void | netbuf_free (struct netbuf *buf) |
struct netbuf * | netbuf_new (void) |
s8_t | netbuf_next (struct netbuf *buf) |
err_t | netbuf_ref (struct netbuf *buf, const void *dataptr, u16_t size) |
#define netbuf_copy | ( | buf, | |
dataptr, | |||
len | |||
) | netbuf_copy_partial(buf, dataptr, len, 0) |
#define netbuf_copy_partial | ( | buf, | |
dataptr, | |||
len, | |||
offset | |||
) | pbuf_copy_partial((buf)->p, (dataptr), (len), (offset)) |
#define NETBUF_FLAG_CHKSUM 0x02 |
This netbuf includes a checksum.
#define NETBUF_FLAG_DESTADDR 0x01 |
This netbuf has dest-addr/port set.
#define netbuf_fromaddr | ( | buf | ) | (&((buf)->addr)) |
Referenced by iperf_udp_recv().
#define netbuf_fromport | ( | buf | ) | ((buf)->port) |
Referenced by iperf_udp_recv().
#define netbuf_len | ( | buf | ) | ((buf)->p->tot_len) |
#define netbuf_set_fromaddr | ( | buf, | |
fromaddr | |||
) | ip_addr_set((&(buf)->addr), fromaddr) |
#define netbuf_take | ( | buf, | |
dataptr, | |||
len | |||
) | pbuf_take((buf)->p, dataptr, len) |
Referenced by iperf_udp_recv(), and iperf_udp_send().
Referenced by http_request(), iperf_tcp_recv(), iperf_udp_recv(), and sta_task().
void netbuf_delete | ( | struct netbuf * | buf | ) |
Referenced by http_request(), iperf_tcp_recv(), iperf_udp_recv(), iperf_udp_send(), and sta_task().
void netbuf_first | ( | struct netbuf * | buf | ) |
void netbuf_free | ( | struct netbuf * | buf | ) |
struct netbuf* netbuf_new | ( | void | ) |
Referenced by iperf_udp_recv(), and iperf_udp_send().
Referenced by sta_task().