#include <prime.h>
Data Fields | |
uint8_t | arq |
uint16_t | handler |
uint8_t | lenSerial |
uint8_t | mac [PRIME_MAC_LENGTH] |
uint16_t | next |
uint16_t | prev |
int8_t | serialNumber [SERIAL_NUMBER_432_MAC] |
uint8_t _Node432::arq |
uint16_t _Node432::handler |
uint8_t _Node432::lenSerial |
uint8_t _Node432::mac[PRIME_MAC_LENGTH] |
uint16_t _Node432::next |
uint16_t _Node432::prev |
int8_t _Node432::serialNumber[SERIAL_NUMBER_432_MAC] |