Microchip® Advanced Software Framework

AppCmdPendingTableEntry_t Struct Reference

Data Fields

union {
   AppCmdHeader_t   header
 
   AppCmdIdentify_t   identify
 
   uint8_t   payload
 
}; 
 
uint16_t addr
 
bool ready
 
uint8_t size
 

union { ... }
uint16_t AppCmdPendingTableEntry_t::addr
AppCmdHeader_t AppCmdPendingTableEntry_t::header
AppCmdIdentify_t AppCmdPendingTableEntry_t::identify
uint8_t AppCmdPendingTableEntry_t::payload

Referenced by appCmdDataRequest().

bool AppCmdPendingTableEntry_t::ready
uint8_t AppCmdPendingTableEntry_t::size

Referenced by appCmdBuffer(), and appCmdDataRequest().