#include <httpd.h>
Data Fields | |
char | last_connected_ip [sizeof("123.123.123.123")] |
char | local_ip [sizeof("123.123.123.123")] |
uint32_t | tot_req |
uint32_t | up_time |
char BoardStatus::last_connected_ip[sizeof("123.123.123.123")] |
char BoardStatus::local_ip[sizeof("123.123.123.123")] |
uint32_t BoardStatus::tot_req |
uint32_t BoardStatus::up_time |