Microchip® Advanced Software Framework

EFUSEProdStruct Struct Reference

#include <efuse.h>

Data Fields

uint8 bank_idx:3
 
uint8 bank_invalid:1
 
uint8 bank_used:1
 
uint16 FreqOffset:15
 
uint16 FreqOffset_used:1
 
uint8 MAC_addr [6]
 
uint8 MAC_addr_used:1
 
uint8 PATxGainCorr:7
 
uint8 PATxGainCorr_used:1
 
uint8 ver:3
 

uint8 EFUSEProdStruct::bank_idx
uint8 EFUSEProdStruct::bank_invalid
uint8 EFUSEProdStruct::bank_used
uint16 EFUSEProdStruct::FreqOffset
uint16 EFUSEProdStruct::FreqOffset_used
uint8 EFUSEProdStruct::MAC_addr[6]
uint8 EFUSEProdStruct::MAC_addr_used
uint8 EFUSEProdStruct::PATxGainCorr
uint8 EFUSEProdStruct::PATxGainCorr_used
uint8 EFUSEProdStruct::ver