#include <prime.h>
Data Fields | |
uint16_t | answer |
uint8_t | arq |
uint8_t | broadcast |
uint8_t | buf [PRIME_MACSAP_DATA_SIZE] |
uint16_t | bufLength |
uint16_t | cfpBytes |
uint8_t | command |
uint8_t | errorType |
uint16_t | handler |
uint16_t | lcid |
uint8_t | macAddr [PRIME_MAC_LENGTH] |
uint8_t | priority |
uint8_t | type |
uint16_t MacSapCallBack::answer |
uint8_t MacSapCallBack::arq |
Referenced by _serial_if_mac_unpack_establish_req().
uint8_t MacSapCallBack::broadcast |
Referenced by _serial_if_mac_unpack_join_req_base(), and _serial_if_mac_unpack_join_req_service().
uint8_t MacSapCallBack::buf[PRIME_MACSAP_DATA_SIZE] |
uint16_t MacSapCallBack::bufLength |
uint16_t MacSapCallBack::cfpBytes |
Referenced by _serial_if_mac_unpack_establish_req(), and serial_if_mac_process().
uint8_t MacSapCallBack::command |
Referenced by serial_if_mac_process().
uint8_t MacSapCallBack::errorType |
Referenced by serial_if_mac_process().
uint16_t MacSapCallBack::handler |
Referenced by _serial_if_mac_unpack_data_req(), _serial_if_mac_unpack_establish_resp(), _serial_if_mac_unpack_join_req_base(), _serial_if_mac_unpack_join_resp_base(), _serial_if_mac_unpack_join_resp_service(), _serial_if_mac_unpack_leave_req_base(), _serial_if_mac_unpack_leave_req_service(), _serial_if_mac_unpack_redirect_resp(), _serial_if_mac_unpack_release_req(), _serial_if_mac_unpack_release_resp(), and serial_if_mac_process().
uint16_t MacSapCallBack::lcid |
uint8_t MacSapCallBack::macAddr[PRIME_MAC_LENGTH] |
uint8_t MacSapCallBack::priority |
Referenced by _serial_if_mac_unpack_data_req().
uint8_t MacSapCallBack::type |