#include <prime.h>
Data Fields | |
uint8_t | dsmac [PRIME_MAC_LENGTH] |
uint8_t | dstlcid |
uint16_t | dstlnid |
uint16_t | dstsid |
uint8_t | srclcid |
uint16_t | srclnid |
uint16_t | srcsid |
uint8_t MlmeDirectSwitchNode::dsmac[PRIME_MAC_LENGTH] |
uint8_t MlmeDirectSwitchNode::dstlcid |
uint16_t MlmeDirectSwitchNode::dstlnid |
uint16_t MlmeDirectSwitchNode::dstsid |
uint8_t MlmeDirectSwitchNode::srclcid |
uint16_t MlmeDirectSwitchNode::srclnid |
uint16_t MlmeDirectSwitchNode::srcsid |