#include <prime.h>
Data Fields | |
uint8_t | cmd |
FuNodeTargetType | dev [MLME_LIST_FU_NODES] |
uint8_t | isLast |
uint8_t | numItems |
uint16_t | pibAttrib |
uint8_t | result |
uint8_t MlmeListFUTable::cmd |
FuNodeTargetType MlmeListFUTable::dev[MLME_LIST_FU_NODES] |
uint8_t MlmeListFUTable::isLast |
uint8_t MlmeListFUTable::numItems |
uint16_t MlmeListFUTable::pibAttrib |
uint8_t MlmeListFUTable::result |