#include <prime.h>
Data Fields | |
uint8_t | cmd |
ExSNRElementType | exSnrDev [MLME_LIST_EXSNR_DEVNUM] |
uint8_t | isLast |
uint8_t | numItems |
uint16_t | pibAttrib |
uint8_t | result |
uint8_t MlmeListGetExSnrTable::cmd |
ExSNRElementType MlmeListGetExSnrTable::exSnrDev[MLME_LIST_EXSNR_DEVNUM] |
uint8_t MlmeListGetExSnrTable::isLast |
uint8_t MlmeListGetExSnrTable::numItems |
uint16_t MlmeListGetExSnrTable::pibAttrib |
uint8_t MlmeListGetExSnrTable::result |