#include <prime.h>
Data Fields | |
uint8_t | cmd |
MlmeMcastEntrie | ent [MLME_LIST_MCASTNUM] |
uint8_t | isLast |
uint8_t | numItems |
uint16_t | pibAttrib |
uint8_t | result |
uint8_t MlmeListGetMcastEntries::cmd |
MlmeMcastEntrie MlmeListGetMcastEntries::ent[MLME_LIST_MCASTNUM] |
uint8_t MlmeListGetMcastEntries::isLast |
uint8_t MlmeListGetMcastEntries::numItems |
uint16_t MlmeListGetMcastEntries::pibAttrib |
uint8_t MlmeListGetMcastEntries::result |