#include <prime.h>
Data Fields | |
uint8_t | eui48 [PRIME_MAC_LENGTH] |
uint8_t | rxCoding |
uint8_t | rxCodingMod |
uint8_t | rxLevel |
uint8_t | snr |
uint8_t | txCoding |
uint8_t | txCodingMod |
uint8_t | txPower |
uint8_t | txPowerMod |
uint8_t MlmePhyCommDevice::eui48[PRIME_MAC_LENGTH] |
uint8_t MlmePhyCommDevice::rxCoding |
uint8_t MlmePhyCommDevice::rxCodingMod |
uint8_t MlmePhyCommDevice::rxLevel |
uint8_t MlmePhyCommDevice::snr |
uint8_t MlmePhyCommDevice::txCoding |
uint8_t MlmePhyCommDevice::txCodingMod |
uint8_t MlmePhyCommDevice::txPower |
uint8_t MlmePhyCommDevice::txPowerMod |