#include <prime.h>
Data Fields | |
uint8_t | level |
uint16_t | lnid |
uint16_t | lsid |
uint8_t | mac [PRIME_MAC_LENGTH] |
uint16_t | sid |
uint8_t | state |
uint8_t | swCap |
uint8_t | tCap |
uint8_t MlmeRegDevice::level |
uint16_t MlmeRegDevice::lnid |
uint16_t MlmeRegDevice::lsid |
uint8_t MlmeRegDevice::mac[PRIME_MAC_LENGTH] |
uint16_t MlmeRegDevice::sid |
uint8_t MlmeRegDevice::state |
uint8_t MlmeRegDevice::swCap |
uint8_t MlmeRegDevice::tCap |