#include <bmngt.h>
Data Fields | |
uint8_t | command |
uint16_t | lnid |
uint16_t | lnidFather |
uint8_t | lsid |
uint8_t | mac [MAC_SIZE] |
uint8_t | macFather [MAC_SIZE] |
uint8_t | nodeState |
uint8_t | sid |
uint8_t | sidFather |
uint8_t NetworkEvent::command |
uint16_t NetworkEvent::lnid |
uint16_t NetworkEvent::lnidFather |
uint8_t NetworkEvent::lsid |
uint8_t NetworkEvent::mac[MAC_SIZE] |
uint8_t NetworkEvent::macFather[MAC_SIZE] |
uint8_t NetworkEvent::nodeState |
uint8_t NetworkEvent::sid |
uint8_t NetworkEvent::sidFather |