#include <bmngt.h>
Data Fields | |
uint8_t | alvRxcnt |
uint8_t | alvTime |
uint8_t | alvTxcnt |
uint8_t | command |
uint16_t | lnid |
uint8_t | lsid |
uint8_t | mac [MAC_SIZE] |
uint8_t | nodeState |
uint8_t | sid |
uint8_t NetworkEventAlive::alvRxcnt |
uint8_t NetworkEventAlive::alvTime |
uint8_t NetworkEventAlive::alvTxcnt |
uint8_t NetworkEventAlive::command |
uint16_t NetworkEventAlive::lnid |
uint8_t NetworkEventAlive::lsid |
uint8_t NetworkEventAlive::mac[MAC_SIZE] |
uint8_t NetworkEventAlive::nodeState |
uint8_t NetworkEventAlive::sid |