#include <prime.h>
Data Fields | |
uint16_t | address |
uint8_t | arq |
uint8_t | lenSerial |
uint8_t | mac [PRIME_MAC_LENGTH] |
int8_t | serialNumber [SERIAL_NUMBER_432_MAC] |
uint16_t Node432Type::address |
uint8_t Node432Type::arq |
uint8_t Node432Type::lenSerial |
uint8_t Node432Type::mac[PRIME_MAC_LENGTH] |
int8_t Node432Type::serialNumber[SERIAL_NUMBER_432_MAC] |