Microchip® Advanced Software Framework

NwkCommandRouteRequest_t Struct Reference

#include <nwkCommand.h>

Data Fields

uint16_t dstAddr
 
uint8_t id
 
uint8_t linkQuality
 
uint8_t multicast
 
uint16_t srcAddr
 

uint16_t NwkCommandRouteRequest_t::dstAddr
uint8_t NwkCommandRouteRequest_t::id
uint8_t NwkCommandRouteRequest_t::linkQuality
uint8_t NwkCommandRouteRequest_t::multicast
uint16_t NwkCommandRouteRequest_t::srcAddr