Microchip® Advanced Software Framework

associated_device_tag Struct Reference

This type definition of a structure can store the short address and the extended address of a device.

#include <beacon_app.h>

Data Fields

uint64_t ieee_addr
 
uint16_t short_addr
 

uint64_t associated_device_tag::ieee_addr

Referenced by assign_new_short_addr().

uint16_t associated_device_tag::short_addr