Microchip® Advanced Software Framework

at_ble_conn_param_update_request_t Struct Reference

#include <at_ble_api.h>

Data Fields

uint16_t con_intv_max
 
uint16_t con_intv_min
 
uint16_t con_latency
 
at_ble_handle_t handle
 
at_ble_connection_params_t params
 
uint16_t superv_to
 

uint16_t at_ble_conn_param_update_request_t::con_intv_max
uint16_t at_ble_conn_param_update_request_t::con_intv_min
uint16_t at_ble_conn_param_update_request_t::con_latency
at_ble_handle_t at_ble_conn_param_update_request_t::handle
at_ble_connection_params_t at_ble_conn_param_update_request_t::params
uint16_t at_ble_conn_param_update_request_t::superv_to