Microchip® Advanced Software Framework

at_ble_connected_t Struct Reference

AT_BLE_CONNECTED message format.

This message is sent to the APP when the link request is complete.

#include <at_ble_api.h>

Data Fields

struct {
   uint16_t   con_interval
 Connection interval. More...
 
   uint16_t   con_latency
 Connection latency. More...
 
   uint16_t   sup_to
 Link supervision timeout. More...
 
conn_params
 Structure to save slave connection parameters. More...
 
at_ble_status_t conn_status
 connection status, refer to at_ble_status_t More...
 
at_ble_handle_t handle
 connection handle More...
 
at_ble_addr_t peer_addr
 Peer address. More...
 

uint16_t at_ble_connected_t::con_interval

Connection interval.

uint16_t at_ble_connected_t::con_latency

Connection latency.

struct { ... } at_ble_connected_t::conn_params

Structure to save slave connection parameters.

at_ble_addr_t at_ble_connected_t::peer_addr
uint16_t at_ble_connected_t::sup_to

Link supervision timeout.