Microchip® Advanced Software Framework

at_ble_htpt_db_cfg Struct Reference

Parameters of the Health thermometer service database.

#include <at_ble_api.h>

Data Fields

uint8_t features
 Health thermometer Feature (. More...
 
uint16_t meas_intv
 Measurement interval (latest known interval range) More...
 
uint8_t temp_type
 Temperature Type Value. More...
 
uint16_t valid_range_max
 Measurement Interval Valid Range - Maximal Value. More...
 
uint16_t valid_range_min
 Measurement Interval Valid Range - Minimal Value. More...
 

uint8_t at_ble_htpt_db_cfg::features

Health thermometer Feature (.

See Also
enum htpt_features)
uint16_t at_ble_htpt_db_cfg::meas_intv

Measurement interval (latest known interval range)

uint8_t at_ble_htpt_db_cfg::temp_type

Temperature Type Value.

uint16_t at_ble_htpt_db_cfg::valid_range_max

Measurement Interval Valid Range - Maximal Value.

uint16_t at_ble_htpt_db_cfg::valid_range_min

Measurement Interval Valid Range - Minimal Value.