Microchip® Advanced Software Framework

att_desired_type Struct Reference

desired UUID

#include <cmn_defs.h>

Data Fields

uint8_t value [ATT_UUID_128_LEN]
 actual UUID More...
 
uint16_t value_size
 Size of the UUID. More...
 

uint8_t att_desired_type::value[ATT_UUID_128_LEN]

actual UUID

uint16_t att_desired_type::value_size

Size of the UUID.