Microchip® Advanced Software Framework

att_uuid_type Struct Reference

UUID with different length Structure.

#include <cmn_defs.h>

Data Fields

uint8_t expect_resp_size
 expected response size - read multiple More...
 
uint8_t value [ATT_UUID_128_LEN]
 actual UUID More...
 
uint8_t value_size
 Size of the UUID. More...
 

uint8_t att_uuid_type::expect_resp_size

expected response size - read multiple

uint8_t att_uuid_type::value[ATT_UUID_128_LEN]

actual UUID

uint8_t att_uuid_type::value_size

Size of the UUID.