Microchip® Advanced Software Framework

connect_status Struct Reference

#include <at_cmd_Handler.h>

Data Fields

uint8 u8Ap_status
 
uint8 u8Growl_status
 
uint8 u8GrowlNumOfCBs
 
uint8 u8P2p_status
 
uint8 u8Prov_status
 
uint8 u8Sta_status
 
uint8 u8Wps_status
 

uint8 connect_status::u8Growl_status
uint8 connect_status::u8GrowlNumOfCBs
uint8 connect_status::u8Prov_status
uint8 connect_status::u8Wps_status