This structure is used to save application parameters in Internal Flash.
#include <demo_parameters.h>
Data Fields | |
uint32_t | backlight |
rtouch_calibration_point_t | calib_points [DEMO_CALIB_NUM] |
uint32_t | day |
uint32_t | hour |
uint32_t | magic |
uint32_t | minute |
uint32_t | month |
uint32_t | ppt_delay |
uint32_t | second |
uint32_t | year |
uint32_t demo_param_t::backlight |
Referenced by main(), and widget_settings_backlight_setup_command_handler().
rtouch_calibration_point_t demo_param_t::calib_points[DEMO_CALIB_NUM] |
Referenced by main(), and rtouch_calibrate().
uint32_t demo_param_t::day |
Referenced by app_widget_launch_settings_date(), main(), and widget_settings_date_setup_command_handler().
uint32_t demo_param_t::hour |
Referenced by main(), and widget_settings_time_setup_command_handler().
uint32_t demo_param_t::magic |
Referenced by demo_parameters_initialize().
uint32_t demo_param_t::minute |
Referenced by main(), and widget_settings_time_setup_command_handler().
uint32_t demo_param_t::month |
Referenced by app_widget_launch_settings_date(), main(), and widget_settings_date_setup_command_handler().
uint32_t demo_param_t::ppt_delay |
uint32_t demo_param_t::second |
Referenced by main(), and widget_settings_time_setup_command_handler().
uint32_t demo_param_t::year |
Referenced by app_widget_launch_settings_date(), main(), and widget_settings_date_setup_command_handler().